IESNA:LM-63-2002
[TEST]P1641728
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-827-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 80CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19234.7
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
4250.2 3980.8 3708.6 3488.3 3315.7 3197.8 3141.7 3129.1 3168.4 3276.4 3440.6 3666.5 3934.5 4206.7 4446.7 
4697.8 5030.4 5354.5 5767.0 6179.6 6457.4 6447.6 5941.0 4923.7 3717.0 2789.5 2204.4 1796.1 1446.7 999.1 673.5 
406.9 235.7 103.8 18.2 0.0 0.0 
4250.2 3994.8 3717.0 3496.7 3312.9 3200.6 3136.1 3124.9 3162.8 3266.6 3432.2 3653.9 3926.1 4198.3 4456.5 
4735.7 5047.2 5395.2 5806.3 6220.3 6505.1 6478.4 5987.3 4963.0 3669.3 2741.8 2177.7 1779.2 1421.4 1000.5 679.1 
409.7 245.6 110.9 22.5 0.0 0.0 
4250.2 3986.4 3717.0 3491.1 3326.9 3209.1 3143.1 3123.5 3147.3 3242.7 3406.9 3628.6 3912.0 4209.5 4537.9 
4842.3 5183.3 5612.7 6050.5 6439.2 6714.2 6677.7 6188.0 5165.1 3764.7 2762.8 2238.1 1841.0 1518.2 1049.6 693.2 
442.0 275.0 150.1 32.3 0.0 0.0 
4250.2 4039.7 3767.5 3558.4 3388.7 3273.6 3202.0 3165.6 3165.6 3220.3 3356.4 3555.6 3823.6 4167.4 4544.9 
4933.6 5354.5 5809.1 6303.1 6804.0 7152.0 7182.8 6819.4 5943.8 4446.7 2955.1 2370.0 2085.1 1839.6 1490.2 
983.6 594.9 398.5 231.5 73.0 0.0 0.0 
4250.2 4042.5 3801.2 3601.9 3444.8 3333.9 3259.6 3209.1 3183.8 3196.4 3269.4 3413.9 3634.2 3934.5 4316.2 
4742.7 5235.2 5769.8 6374.6 7055.2 7741.3 8235.2 8288.5 7815.7 6684.7 4532.2 2642.2 2142.6 1992.5 1923.8 
1772.2 1222.2 825.1 481.3 176.8 0.0 0.0 
4250.2 4109.9 3891.0 3701.6 3564.1 3451.8 3363.4 3305.9 3265.2 3245.5 3261.0 3318.5 3440.6 3642.6 3916.3 
4278.3 4775.0 5334.9 5967.7 6759.1 7746.9 8882.1 9958.3 10509.8 10523.8 9673.5 7366.7 3958.4 2395.2 2068.3 
2006.5 1873.2 1407.4 1196.9 631.4 4.2 0.0 
4250.2 4147.8 3978.0 3812.4 3687.5 3579.5 3495.3 3432.2 3387.3 3359.2 3353.6 3374.6 3422.3 3526.2 3690.3 
3934.5 4281.1 4717.5 5275.9 6002.8 6864.3 8017.7 9712.8 11865.2 13765.1 14848.4 14856.8 13321.7 9543.0 5398.0 
2876.5 1949.0 1508.4 1177.3 913.5 137.5 0.0 
4250.2 4180.1 4070.6 3954.1 3848.9 3754.9 3676.3 3616.0 3572.5 3540.2 3526.2 3524.8 3536.0 3566.9 3638.4 
3773.1 3993.4 4323.2 4791.8 5410.6 6221.7 7254.4 8472.4 10024.3 12129.0 15008.3 18122.0 19575.7 18834.8 
15683.3 11873.6 8607.1 5277.3 2085.1 920.5 247.0 0.0 
4250.2 4182.9 4077.6 3968.2 3870.0 3777.3 3698.8 3639.8 3599.1 3566.9 3552.8 3550.0 3555.6 3580.9 3641.2 
3770.3 3973.8 4288.1 4756.8 5353.1 6148.7 7195.5 8367.1 9879.7 11887.7 14609.8 17870.8 19673.9 18993.3 
16027.0 12116.4 8797.9 5493.4 2054.2 865.8 245.6 0.0 
4250.2 4225.0 4178.6 4130.9 4076.2 4013.1 3956.9 3920.5 3896.6 3881.2 3870.0 3857.3 3850.3 3848.9 3877.0 
3948.5 4094.5 4352.6 4741.3 5292.8 6053.3 6987.8 7995.3 9092.6 10265.6 11590.2 13125.3 14806.3 15808.1 14900.3 
12315.6 8118.8 3609.0 1006.1 381.7 108.0 0.0 
4250.2 4253.0 4255.8 4265.6 4276.9 4271.3 4272.7 4281.1 4297.9 4314.8 4321.8 4314.8 4300.7 4288.1 4293.7 
4328.8 4422.8 4616.4 4971.4 5507.5 6262.4 7170.2 8195.9 9324.1 10459.3 11552.3 12673.5 13713.2 13419.9 11797.9 
9752.1 6044.9 1920.9 666.5 276.4 95.4 0.0 
4250.2 4271.3 4286.7 4307.7 4327.4 4326.0 4323.2 4320.4 4320.4 4307.7 4278.3 4232.0 4182.9 4125.3 4076.2 
4058.0 4087.4 4202.5 4413.0 4789.0 5440.1 6261.0 7253.0 8376.9 9520.5 10706.2 11792.3 12714.1 12068.7 10320.3 
8360.1 4946.2 1578.6 602.0 266.6 94.0 0.0 
4250.2 4233.4 4251.6 4271.3 4281.1 4265.6 4240.4 4208.1 4171.6 4126.7 4052.4 3966.8 3871.4 3774.5 3688.9 
3621.6 3593.5 3614.6 3696.0 3909.2 4293.7 4960.2 5848.4 6882.6 7975.6 9179.6 10325.9 10958.8 9993.4 8461.1 
6710.0 3877.0 1347.0 520.6 249.8 94.0 0.0 
4250.2 4267.0 4268.5 4251.6 4213.7 4132.3 4028.5 3912.0 3787.2 3648.2 3486.9 3305.9 3115.0 2910.2 2699.7 
2482.2 2264.7 2043.0 1812.9 1585.6 1380.7 1250.2 1250.2 1466.3 2000.9 2705.3 3321.3 2889.1 1638.9 1095.9 837.7 
617.4 391.5 207.7 115.1 49.1 0.0 
4250.2 4271.3 4236.2 4171.6 4058.0 3902.2 3721.2 3514.9 3277.8 3019.6 2733.4 2398.0 2024.8 1636.1 1225.0 923.3 
760.5 687.6 651.1 628.6 613.2 602.0 593.5 586.5 576.7 582.3 625.8 714.2 768.9 679.1 557.1 440.6 303.1 154.3 82.8 23.9 
0.0 
4250.2 4264.2 4185.7 4053.8 3870.0 3642.6 3377.4 3054.7 2682.9 2268.9 1776.4 1307.8 947.1 771.7 691.8 652.5 624.4 
604.8 587.9 571.1 558.5 543.0 523.4 507.9 493.9 484.1 485.5 515.0 555.7 506.5 394.3 277.8 183.8 122.1 65.9 14.0 0.0 
4250.2 4258.6 4133.7 3940.1 3688.9 3380.2 3014.0 2559.4 2015.0 1481.8 1079.0 867.2 754.9 691.8 656.7 631.4 604.8 
582.3 559.9 541.6 527.6 512.2 493.9 472.9 446.2 421.0 398.5 371.8 343.8 307.3 249.8 195.0 150.1 102.4 50.5 7.0 0.0 
4250.2 4216.5 4043.9 3795.6 3478.5 3099.6 2632.4 2055.6 1508.4 1112.7 907.9 798.4 728.2 683.3 648.3 617.4 589.3 
559.9 533.2 513.6 499.5 484.1 461.6 437.8 411.1 383.1 350.8 318.5 282.0 248.4 213.3 176.8 136.1 91.2 44.9 4.2 0.0 
4250.2 4180.1 3982.2 3674.9 3307.3 2841.4 2295.6 1690.8 1243.2 1022.9 891.0 797.0 728.2 679.1 638.4 603.4 571.1 
543.0 520.6 500.9 482.7 461.6 439.2 415.3 390.1 359.2 329.7 297.5 268.0 237.1 204.9 169.8 130.5 85.6 42.1 1.4 0.0 
4250.2 4175.8 3954.1 3625.8 3190.8 2687.1 2066.9 1500.0 1195.5 1048.2 937.3 833.5 746.5 681.9 634.2 593.5 562.7 
540.2 520.6 499.5 478.5 453.2 426.6 401.3 371.8 343.8 317.1 286.2 256.8 228.7 196.4 161.4 122.1 80.0 35.1 0.0 0.0 
4250.2 4136.6 3903.6 3554.2 3105.2 2553.8 1936.4 1420.0 1199.7 1087.5 986.4 870.0 768.9 690.4 628.6 590.7 562.7 
543.0 523.4 502.3 477.1 449.0 421.0 392.9 362.0 334.0 304.5 277.8 251.2 221.7 189.4 155.8 115.1 73.0 29.5 0.0 0.0 
4250.2 4136.6 3903.6 3551.4 3105.2 2545.4 1925.2 1422.8 1203.9 1093.1 1000.5 882.6 766.1 690.4 631.4 589.3 562.7 
544.4 523.4 502.3 477.1 449.0 421.0 392.9 360.6 332.6 303.1 276.4 249.8 220.3 188.0 154.3 113.7 71.6 28.1 0.0 0.0 
